??
CAD model selection
40421809 ASOB 110 122 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ASOB - Merkel® Wiper
Bill of material
40421809 ASOB 110 122 4
ARTIKELNR
Item no.
40421809
DD
110.0 mm
D
122.0 mm
NUT
Groove
L
H/L
4.0 mm
H1
10.0 mm
D1
119.8 mm
WS
Material
88 NBR M00101
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.