??
CAD model selection
40421811 EKF 32 28 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421811 EKF 32 28 8
ARTIKELNR
Item no.
40421811
D
32.0 mm
DF
dF
28.0 mm
NUT
Groove
L
8.2 mm
H
8.0 mm
DF1
dF1
31.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.