??
CAD model selection
40421812 EKF 45 41 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421812 EKF 45 41 10
ARTIKELNR
Item no.
40421812
D
45.0 mm
DF
dF
41.0 mm
NUT
Groove
L
10.2 mm
H
10.0 mm
DF1
dF1
44.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.