??
CAD model selection
40421813 EKF 75 71 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421813 EKF 75 71 15
ARTIKELNR
Item no.
40421813
D
75.0 mm
DF
dF
71.0 mm
NUT
Groove
L
15.2 mm
H
15.0 mm
DF1
dF1
74.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D