??
CAD model selection
40421815 EKF 180 176 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421815 EKF 180 176 25
ARTIKELNR
Item no.
40421815
D
180.0 mm
DF
dF
176.0 mm
NUT
Groove
L
25.4 mm
H
25.0 mm
DF1
dF1
179.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.