??
CAD model selection
40421823 EKF 55 51 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421823 EKF 55 51 10
ARTIKELNR
Item no.
40421823
D
55.0 mm
DF
dF
51.0 mm
NUT
Groove
L
10.2 mm
H
10.0 mm
DF1
dF1
54.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.