??
CAD model selection
40421826 EKF 25 21 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421826 EKF 25 21 8
ARTIKELNR
Item no.
40421826
D
25.0 mm
DF
dF
21.0 mm
NUT
Groove
L
8.2 mm
H
8.0 mm
DF1
dF1
24.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.