??
CAD model selection
40421827 EKF 30 26 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421827 EKF 30 26 8
ARTIKELNR
Item no.
40421827
D
30.0 mm
DF
dF
26.0 mm
NUT
Groove
L
8.2 mm
H
8.0 mm
DF1
dF1
29.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.