??
CAD model selection
40421833 EKF 110 106 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421833 EKF 110 106 20
ARTIKELNR
Item no.
40421833
D
110.0 mm
DF
dF
106.0 mm
NUT
Groove
L
20.3 mm
H
20.0 mm
DF1
dF1
109.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.