??
CAD model selection
40421834 EKF 200 196 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
40421834 EKF 200 196 25
ARTIKELNR
Item no.
40421834
D
200.0 mm
DF
dF
196.0 mm
NUT
Groove
L
25.4 mm
H
25.0 mm
DF1
dF1
199.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.