??
CAD model selection
40421835 AS 20 26 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AS - Merkel® Wiper
Bill of material
40421835 AS 20 26 4
ARTIKELNR
Item no.
40421835
ER
Groove
ISO
DD
Dimensions d
20.0 mm
D
Dimensions
26.0 mm
NUT
Groove
H1
Dimensions H1/L
4.0 mm
H2
Dimensions
7.0 mm
E
Dimensions
1.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.