??
CAD model selection
40421868 KI310 115 124 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
40421868 KI310 115 124 15
ARTIKELNR
Item no.
40421868
ER
Groove
-
DD
Dimension d
115.0 mm
D
Dimension
124.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
16.0 mm
P
Profile
4.5 mm
C
3.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.