??
CAD model selection
40421870 NI300 32 40 6.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
40421870 NI300 32 40 6.5
ARTIKELNR
Item no.
40421870
DD
d
32.0 mm
D
40.0 mm
NUT
Groove
H
6.5 mm
L
7.5 mm
P
Profile
4.0 mm
C
4.0 mm
E
Groove
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.