??
CAD model selection
40421873 NI300 36 46 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
40421873 NI300 36 46 7
ARTIKELNR
Item no.
40421873
DD
d
36.0 mm
D
46.0 mm
NUT
Groove
H
7.0 mm
L
8.0 mm
P
Profile
5.0 mm
C
4.5 mm
E
Groove
ISO
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.