??
CAD model selection
40421881 KI310 75 87 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
40421881 KI310 75 87 9
ARTIKELNR
Item no.
40421881
ER
Groove
-
DD
Dimension d
75.0 mm
D
Dimension
87.0 mm
NUT
Groove
H
Dimension
9.0 mm
L
Dimension
10.0 mm
P
Profile
6.0 mm
C
5.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.