??
CAD model selection
40421884 KI310 90 102 9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
40421884 KI310 90 102 9
ARTIKELNR
Item no.
40421884
ER
Groove
-
DD
Dimension d
90.0 mm
D
Dimension
102.0 mm
NUT
Groove
H
Dimension
9.0 mm
L
Dimension
10.0 mm
P
Profile
6.0 mm
C
5.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.