??
CAD model selection
40421892 KI310 70 78 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
40421892 KI310 70 78 8
ARTIKELNR
Item no.
40421892
ER
Groove
-
DD
Dimension d
70.0 mm
D
Dimension
78.0 mm
NUT
Groove
H
Dimension
8.0 mm
L
Dimension
9.0 mm
P
Profile
4.0 mm
C
3.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.