??
CAD model selection
40421905 KI310 50 60 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
40421905 KI310 50 60 7
ARTIKELNR
Item no.
40421905
ER
Groove
ISO
DD
Dimension d
50.0 mm
D
Dimension
60.0 mm
NUT
Groove
H
Dimension
7.0 mm
L
Dimension
8.0 mm
P
Profile
5.0 mm
C
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.