??
CAD model selection
40421920 NI300 16 24 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
40421920 NI300 16 24 5.5
ARTIKELNR
Item no.
40421920
DD
d
16.0 mm
D
24.0 mm
NUT
Groove
H
5.5 mm
L
6.3 mm
P
Profile
4.0 mm
C
4.0 mm
E
Groove
ISO
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.