??
CAD model selection
40421923 NA300 90 65 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 300 - Merkel® U-Ring
Bill of material
40421923 NA300 90 65 12
ARTIKELNR
Item no.
40421923
E
Groove
D
Dimension
90.0 mm
DD
Dimension d
65.0 mm
NUT
Groove
H
Dimension
12.0 mm
L
Dimension
13.0 mm
P
Profile
12.50 mm
C
6.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.