??
CAD model selection
40421925 KI310 80 90 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
40421925 KI310 80 90 10
ARTIKELNR
Item no.
40421925
ER
Groove
-
DD
Dimension d
80.0 mm
D
Dimension
90.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
5.0 mm
C
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.