??
CAD model selection
40421941 NA300 32 24 5.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NA 300 - Merkel® U-Ring
Bill of material
40421941 NA300 32 24 5.7
ARTIKELNR
Item no.
40421941
E
Groove
ISO
D
Dimension
32.0 mm
DD
Dimension d
24.0 mm
NUT
Groove
H
Dimension
5.7 mm
L
Dimension
6.7 mm
P
Profile
4.00 mm
C
4.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.