??
CAD model selection
40421953 NI300 160 185 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
40421953 NI300 160 185 15
ARTIKELNR
Item no.
40421953
DD
d
160.0 mm
D
185.0 mm
NUT
Groove
H
15.0 mm
L
16.0 mm
P
Profile
12.5 mm
C
6.5 mm
E
Groove
ISO
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.