??
CAD model selection
40421955 KI310 12 20 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KI 310 - Merkel® Compact seal
Bill of material
40421955 KI310 12 20 5.5
ARTIKELNR
Item no.
40421955
ER
Groove
ISO
DD
Dimension d
12.0 mm
D
Dimension
20.0 mm
NUT
Groove
H
Dimension
5.5 mm
L
Dimension
6.5 mm
P
Profile
4.0 mm
C
3.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.