??
CAD model selection
40421964 FRA 40 35 5.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
40421964 FRA 40 35 5.4
ARTIKELNR
Item no.
40421964
D
40.0 mm
DF
dF
35.0 mm
NUT
Groove
L
5.6 mm
H
5.4 mm
DF1
dF1
39.4 mm
DN
40.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.