??
CAD model selection
40421969 FRI 45 50 5.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRI - Merkel® Guide ring
Bill of material
40421969 FRI 45 50 5.4
ARTIKELNR
Item no.
40421969
D
d
45.0 mm
DF
50.0 mm
NUT
Groove
L
5.6 mm
H
5.4 mm
DF1
45.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D