??
CAD model selection
40421970 FRA 45 40 5.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
40421970 FRA 45 40 5.4
ARTIKELNR
Item no.
40421970
D
45.0 mm
DF
dF
40.0 mm
NUT
Groove
L
5.6 mm
H
5.4 mm
DF1
dF1
44.4 mm
DN
45.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.