??
CAD model selection
40421977 FRA 110 105 9.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
40421977 FRA 110 105 9.5
ARTIKELNR
Item no.
40421977
D
110.0 mm
DF
dF
105.0 mm
NUT
Groove
L
9.7 mm
H
9.5 mm
DF1
dF1
109.4 mm
DN
110.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.