??
CAD model selection
40421981 FRA 180 175 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
40421981 FRA 180 175 14.8
ARTIKELNR
Item no.
40421981
D
180.0 mm
DF
dF
175.0 mm
NUT
Groove
L
15.0 mm
H
14.8 mm
DF1
dF1
179.4 mm
DN
180.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.