??
CAD model selection
40421992 FRA 20 16.9 3.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRA - Merkel® Guide ring
Bill of material
40421992 FRA 20 16.9 3.9
ARTIKELNR
Item no.
40421992
D
20.0 mm
DF
dF
16.9 mm
NUT
Groove
L
4.0 mm
H
3.9 mm
DF1
dF1
19.4 mm
DN
20.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.