??
CAD model selection
40421997 FRI 25 28.1 3.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FRI - Merkel® Guide ring
Bill of material
40421997 FRI 25 28.1 3.9
ARTIKELNR
Item no.
40421997
D
d
25.0 mm
DF
28.1 mm
NUT
Groove
L
4.0 mm
H
3.9 mm
DF1
25.4 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.