??
CAD model selection
40422034 AS 65 75 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AS - Merkel® Wiper
Bill of material
40422034 AS 65 75 7
ARTIKELNR
Item no.
40422034
ER
Groove
ISO
DD
Dimensions d
65.0 mm
D
Dimensions
75.0 mm
NUT
Groove
H1
Dimensions H1/L
7.0 mm
H2
Dimensions
10.0 mm
E
Dimensions
1.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.