??
CAD model selection
40422039 AUAS R 45 55 7 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU ASR - Merkel® Wiper
Bill of material
40422039 AUAS R 45 55 7 10
ARTIKELNR
Item no.
40422039
ER
Groove
ISO
DD
Dimensions d
45.0 mm
D
Dimensions
55.0 mm
NUT
Groove
H1
Dimensions H1/L
7.0 mm
H
Dimensions
10.0 mm
E
Dimensions
1 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.