??
CAD model selection
40422056 LF300 63 78 11.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
LF 300 - Merkel® U-Ring
Bill of material
40422056 LF300 63 78 11.4
ARTIKELNR
Item no.
40422056
E
Groove
ISO
DD
Dimension d
63.0 mm
D
Dimension
78.0 mm
NUT
Groove
H
Dimension
11.4 mm
L
Dimension
12.5 mm
P
Profile
7.5 mm
C
5.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.