??
CAD model selection
40422070 LF300 60 70 7.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
LF 300 - Merkel® U-Ring
Bill of material
40422070 LF300 60 70 7.3
ARTIKELNR
Item no.
40422070
E
Groove
DD
Dimension d
60.0 mm
D
Dimension
70.0 mm
NUT
Groove
H
Dimension
7.3 mm
L
Dimension
8.0 mm
P
Profile
5.0 mm
C
4.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.