??
CAD model selection
40422100 PU6 42 50.6 6.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422100 PU6 42 50.6 6.5
ARTIKELNR
Item no.
40422100
DD
d
42.0 mm
D
50.6 mm
NUT
Groove
L
5.3 mm
H
6.5 mm
D1
45.0 mm
P
Profile
4.3 mm
R2
1.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.