??
CAD model selection
40422104 PU6 56 66.6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422104 PU6 56 66.6 7
ARTIKELNR
Item no.
40422104
DD
d
56.0 mm
D
66.6 mm
NUT
Groove
L
5.3 mm
H
7.0 mm
D1
59.0 mm
P
Profile
5.3 mm
R2
1.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D