??
CAD model selection
40422108 PU6 70 80.6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422108 PU6 70 80.6 7
ARTIKELNR
Item no.
40422108
DD
d
70.0 mm
D
80.6 mm
NUT
Groove
L
5.3 mm
H
7.0 mm
D1
73.0 mm
P
Profile
5.3 mm
R2
1.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.