??
CAD model selection
40422109 PU6 75 87.2 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422109 PU6 75 87.2 12
ARTIKELNR
Item no.
40422109
DD
d
75.0 mm
D
87.2 mm
NUT
Groove
L
7.2 mm
H
12.0 mm
D1
81.0 mm
P
Profile
6.1 mm
R2
1.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.