??
CAD model selection
40422118 PU6 140 155 16
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422118 PU6 140 155 16
ARTIKELNR
Item no.
40422118
DD
d
140.0 mm
D
155.0 mm
NUT
Groove
L
10.2 mm
H
16.0 mm
D1
147.6 mm
P
Profile
7.5 mm
R2
1.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.