??
CAD model selection
40422119 PU6 150 165 16
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422119 PU6 150 165 16
ARTIKELNR
Item no.
40422119
DD
d
150.0 mm
D
165.0 mm
NUT
Groove
L
10.2 mm
H
16.0 mm
D1
157.6 mm
P
Profile
7.5 mm
R2
1.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.