??
CAD model selection
40422122 PU6 190 210 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 6 - Merkel® Wiper
Bill of material
40422122 PU6 190 210 18
ARTIKELNR
Item no.
40422122
DD
d
190.0 mm
D
210.0 mm
NUT
Groove
L
10.2 mm
H
18.0 mm
D1
200.0 mm
P
Profile
10.0 mm
R2
3.0 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.