??
CAD model selection
40422135 SB 40 45 9.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
40422135 SB 40 45 9.6
ARTIKELNR
Item no.
40422135
D
d
40.0 mm
DF
45.0 mm
NUT
Groove
DF1
41.6 mm
L
9.7 mm
H
9.6 mm
P
Profile
1.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.