??
CAD model selection
40422222 T20 16 24 5.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
40422222 T20 16 24 5.7
ARTIKELNR
Item no.
40422222
DD
Dimensions d
16.0 mm
D
Dimensions
24.0 mm
NUT
Groove
H
Dimensions
5.7 mm
L
Dimensions
6.3 mm
P
Profile
4.0 mm
C
4.0 mm
R1
Radius
0.4 mm
E
Groove
ISO
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.