??
CAD model selection
40422287 P8 20 28 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 8 - Merkel® Double wiper
Bill of material
40422287 P8 20 28 8
ARTIKELNR
Item no.
40422287
WS
Material
90 NBR B283
DD
d
20.0 mm
D
28.0 mm
NUT
Groove
H
8.0 mm
L
4.0 mm
P
Profile
4.0 mm
D1
Inside diameter
26.0 mm
D2
Cord diameter
23.5 mm
L1
6.0 mm
L2
8.0 mm
R3
0.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.