??
CAD model selection
40422308 SB 25 28 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
40422308 SB 25 28 5.5
ARTIKELNR
Item no.
40422308
D
d
25.0 mm
DF
28.0 mm
NUT
Groove
DF1
26.0 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.