??
CAD model selection
40422309 SB 30 33 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
40422309 SB 30 33 5.5
ARTIKELNR
Item no.
40422309
D
d
30.0 mm
DF
33.0 mm
NUT
Groove
DF1
31.0 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.5 mm
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.