??
CAD model selection
40422315 T20 100 115 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
40422315 T20 100 115 10
ARTIKELNR
Item no.
40422315
DD
Dimensions d
100.0 mm
D
Dimensions
115.0 mm
NUT
Groove
H
Dimensions
10.0 mm
L
Dimensions
11.0 mm
P
Profile
7.5 mm
C
5.5 mm
R1
Radius
0.4 mm
E
Groove
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.