??
CAD model selection
40422340 T22 50 65 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
40422340 T22 50 65 10
ARTIKELNR
Item no.
40422340
DD
Dimension d
50.0 mm
D
Dimension
65.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
7.5 mm
C
4.0 mm
E
Groove
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.