??
CAD model selection
40422345 T22 30 40 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
40422345 T22 30 40 10
ARTIKELNR
Item no.
40422345
DD
Dimension d
30.0 mm
D
Dimension
40.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
5.0 mm
C
2.5 mm
E
Groove
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.